Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Wavo Spring - Wavo Spring
Bill of material
0RW-0125
ARTNR
Partnumber
0RW-0125
DH
Hole diameter
31.75 mm
DD
Shaft diameter
27.46 mm
D
Wire diameter
1.65 mm
L0
Unloaded length
3.51 mm
L1
Loaded length
2.79 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
F1
Force at loaded length L1
490.00 N
WER
Material code
1.1200
GEW
Weight
g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices